Object 3476: Virtual digital inputs settings

Subindex 1 allows the controller to read the states of all virtual digital inputs.

Subindex 2 allows the controller to set/reset the virtual digital inputs 1 to 8.

Subindex 3 allows the controller to set the inversion bits for all virtual digital inputs. See VDIN1.INV to VDIN8.INV.

Index

3476h

Name

Virtual digital inputs

Object code

Record

Data type

UNSIGNED8

Category

optional

Subindex

0

Description

highest sub-index supported

Category

mandatory

Access

R/O

PDO mapping

no

Value range

0x3

Default value

0x3

Subindex

1

Description

VDIN.STATES

Category

optional

Access

R/O

PDO mapping

yes

Value range

UNSIGNED8

Default value

0

Subindex

2

Description

VDIN.STATESU

Category

optional

Access

R/W

PDO mapping

yes

Value range

Unsigned8

Default value

0

Subindex

3

Description

VDIN.INVALL

Category

optional

Access

R/W

PDO mapping

no

Value range

Unsigned8

Default value

0